(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Brush, Overall Length (mm) 130–300

Anti-Static Brush, Overall Length (mm) 130–300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,082.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8252-01
2-8252-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair material Overall length (mm) Hair length (mm) Diameter
(mm)
Product Name Manufacturer Model Number Hair material Internal Capacity

฿ 1,438.24

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) Same day Other 225 60 φ25 Corner Static Electricity Removal Brush - Large Large Thunderon (R) + mixed goat wool 1 pc.

฿ 1,082.79

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) 5 Day(s) Thunderon 130 40 φ15 Corner Static Electricity Removal Brush - Small - Short Handle Small (short grip) Thunderon 1 pc.

Basic Specifications

  • Product Type
    Brush Type
  • Features
    Suitable for use with corners and detailing.
  • Handle material
    Wood
  • Internal Capacity
    1 pc.

Product Description

[Features]
An ESD safe brush suitable for corners and small areas.
You can choose the material of the brush and the length of the holder.
[Applications]
It can be used to remove contaminant such as dust and dirt that adheres during the manufacturing process of PCB, etc., and to remove static electricity.
It is also used as a finishing brush.

Part Number
2-8252-01
2-8252-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair material Overall length (mm) Hair length (mm) Diameter
(mm)
Product Name Manufacturer Model Number Hair material Internal Capacity

฿ 1,438.24

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) Same day Other 225 60 φ25 Corner Static Electricity Removal Brush - Large Large Thunderon (R) + mixed goat wool 1 pc.

฿ 1,082.79

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) 5 Day(s) Thunderon 130 40 φ15 Corner Static Electricity Removal Brush - Small - Short Handle Small (short grip) Thunderon 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1