(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ground Plate

Ground Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,057.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7688-01
1-9056-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specifications Weight
(g)
Power cord length
(m)
Product Name Manufacturer Model Number Features Power Supply Plate Material Main Body Material Amount Of Content

฿ 7,273.00

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 19 Day(s) 77×140×27 Main Body 350 (Including Batteries x 4 pcs) 2.5 (3P Type with Conversion Adapter, for Grounding) Ground plate PD-101 PD-101 Static electricity charged in the body is removed merely by touching the plate. No danger of electric shock from grounding wire electrical leakage. LED indicator sends notification when static energy is released (when 500 V or more is charged). The LED indicator can show by color whether the body is positively or negatively charged (patent pending). AA Batteries x 4 (Sold Separately) - Flame retardant ABS resin 1 unit

฿ 2,057.29

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 5 Day(s) 105×30×150 Wall-hanging plate 320 - Ground Plate Holder PD-101-H PD-101-H Can be attached to wall using screws or double-sided tape. - Stainless Steel (SUS304) - 1 pc.

Basic Specifications

Product Description

[Features]
-Removes static electricity charged inside the body just by touching the plate.
-There is no risk of electric shock due to electric leakage of the ground wire.
-The LED indicator informs you of the removal of static electricity (when charged at 500V or higher). You can tell whether the human body was positively charged or negatively charged by the color of the LED indicator. (Patent pending)
-PD-101-H can be easily attached with screws or double-sided tape.
-The LED indicator informs you of the removal of static electricity (when charged at 500V or higher).

Part Number
1-7688-01
1-9056-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specifications Weight
(g)
Power cord length
(m)
Product Name Manufacturer Model Number Features Power Supply Plate Material Main Body Material Amount Of Content

฿ 7,273.00

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 19 Day(s) 77×140×27 Main Body 350 (Including Batteries x 4 pcs) 2.5 (3P Type with Conversion Adapter, for Grounding) Ground plate PD-101 PD-101 Static electricity charged in the body is removed merely by touching the plate. No danger of electric shock from grounding wire electrical leakage. LED indicator sends notification when static energy is released (when 500 V or more is charged). The LED indicator can show by color whether the body is positively or negatively charged (patent pending). AA Batteries x 4 (Sold Separately) - Flame retardant ABS resin 1 unit

฿ 2,057.29

STATIC ELECTRICITY REMOVAL TO 1 Piece(s) 5 Day(s) 105×30×150 Wall-hanging plate 320 - Ground Plate Holder PD-101-H PD-101-H Can be attached to wall using screws or double-sided tape. - Stainless Steel (SUS304) - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1