(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Wrist Strap

Adjustable Wrist Strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-5659-01

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    150
  • Color
    Discoloration
  • Detailed colors
    Red
  • Product Name
    Adjustable Wrist Strap 2314 Red
  • Manufacturer Model Number
    2314
  • JAN Code
    4547452620807
  • Features
    As the length of the wristband can be adjusted, it fits perfectly on the wrist. A current limiting resistor of 1 MΩ is built in for the safety of the user.
  • Accessory
    Alligator Clip
  • Amount Of Content
    1 pc.
Part Number
9-5659-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,483.01

WRIST STRAPS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    150
  • Color
    Discoloration
  • Detailed colors
    Red
  • Product Name
    Adjustable Wrist Strap 2314 Red
  • Manufacturer Model Number
    2314
  • JAN Code
    4547452620807
  • Features
    As the length of the wristband can be adjusted, it fits perfectly on the wrist. A current limiting resistor of 1 MΩ is built in for the safety of the user.
  • Accessory
    Alligator Clip
  • Amount Of Content
    1 pc.

Product Description

Adjustable wrist strap enables snug fitting. A current limiting resistor of 1 MΩ is built in for the safety of the worker.

Specifications of 9-5659-01

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    150
  • Color
    Discoloration
  • Detailed colors
    Red
  • Product Name
    Adjustable Wrist Strap 2314 Red
  • Manufacturer Model Number
    2314
  • JAN Code
    4547452620807
  • Features
    As the length of the wristband can be adjusted, it fits perfectly on the wrist. A current limiting resistor of 1 MΩ is built in for the safety of the user.
  • Accessory
    Alligator Clip
  • Amount Of Content
    1 pc.
Part Number
9-5659-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,483.01

WRIST STRAPS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1