(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrist Strap Cordless Type, Band Material: Silicone Rubber

Wrist Strap Cordless Type, Band Material: Silicone Rubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 1-5250-01

  • Product Type
    Wrist Strap
  • Specifications
    Other
  • Color
    Blue
  • Band Material
    Silicone Rubber
  • Size(mm)
    26X35X13
  • Product Name
    Wrist Strap ML-33C1-SLA
  • Manufacturer Model Number
    ML-33C1-SLA
  • JAN Code
    4562108501996
  • Weight(g)
    Approx. 16
  • Features
    Cordless type wrist strap. The band is made from silicone rubber. Uses corona discharge to remove static electricity.
  • Amount Of Content
    1 pc.
Part Number
1-5250-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,215.00

ANTI-STATIC WRIST STRAP 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    Other
  • Color
    Blue
  • Band Material
    Silicone Rubber
  • Size(mm)
    26X35X13
  • Product Name
    Wrist Strap ML-33C1-SLA
  • Manufacturer Model Number
    ML-33C1-SLA
  • JAN Code
    4562108501996
  • Weight(g)
    Approx. 16
  • Features
    Cordless type wrist strap. The band is made from silicone rubber. Uses corona discharge to remove static electricity.
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ Cordless type wrist strap
・ The band is a silicone rubber band
・ It uses corona electric discharge machining to remove static electricity

Specifications of 1-5250-01

  • Product Type
    Wrist Strap
  • Specifications
    Other
  • Color
    Blue
  • Band Material
    Silicone Rubber
  • Size(mm)
    26X35X13
  • Product Name
    Wrist Strap ML-33C1-SLA
  • Manufacturer Model Number
    ML-33C1-SLA
  • JAN Code
    4562108501996
  • Weight(g)
    Approx. 16
  • Features
    Cordless type wrist strap. The band is made from silicone rubber. Uses corona discharge to remove static electricity.
  • Amount Of Content
    1 pc.
Part Number
1-5250-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,215.00

ANTI-STATIC WRIST STRAP 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Remove static electricity with corona discharge.

Specification

●Dimension(mm):26 x 35 x 13
●SPQ(piece):1
●Cordless Type

Materials

●Band: Silicone Rubber