(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8269-07 |
1-8269-08 |
1-8269-09 |
1-8269-12 |
1-8269-15 |
1-8269-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Tip material | Heat Resistant Temperature (°C) |
Tip (mm) |
Surface resistance value (Ω) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Main Body Material | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,072.00 |
ESD TWEEZERS | 1 Piece(s) | - | Same day | 130 | Tweezers | PPS Resin | 270 | 0.5 | 105~107 | ESD Tweezers PTZ-41 Standard Tapered | PTZ-41 (Standard Tapered Type) | 4989833036935 | 16 | Stainless Steel | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 pc. | ||
฿ 814.04 |
ESD TWEEZERS | 1 Piece(s) | - | 5 Day(s) | 125 | Tweezers | PPS Resin | 270 | R0.9 | 105~107 | ESD Tweezers PTZ-42 Round Tip | PTZ-42 (Round Tip Type) | 4989833036942 | 16 | Stainless Steel | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 pc. | ||
฿ 1,020.00 |
ESD TWEEZERS | 1 Piece(s) | - | 11 Day(s) | 130 | Tweezers | PPS Resin | 270 | 0.6 | 105~107 | ESD Tweezers PTZ-43 | PTZ-43 (Tapered Bent Type) | 4989833036973 | 16 | Stainless Steel | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 pc. | ||
฿ 247.00 |
ESD TWEEZERS | 1 Pack(s) |
2 Pieces Per Package |
11 Day(s) | - | Spare Tip for PTZ-43 | - | - | - | - | ESD Tweezers PTZ-93 | PTZ-93 | 4989833036980 | - | - | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 Pack (2 pcs.) | ||
฿ 671.22 |
ESD TWEEZERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | - | Replacement tip for P-610-S | - | - | - | - | ESD Tip Tweezers P-610S-1 | P-610S-1 | 4962772460931 | - | - | Tips made of conductive engineering plastic. Tips do not open even if grasped strongly, so you can securely hold minute parts and thin sheets. | 1 Pack (2 pcs.) | ||
฿ 671.22 |
ESD TWEEZERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | - | Replacement tip for P-613-S | - | - | - | - | ESD Tip Tweezers P-613S-1 | P-613S-1 | 4962772460962 | - | - | Tips made of conductive engineering plastic. Tips do not open even if grasped strongly, so you can securely hold minute parts and thin sheets. | 1 Pack (2 pcs.) |
Part Number |
---|
1-8269-07 |
1-8269-08 |
1-8269-09 |
1-8269-12 |
1-8269-15 |
1-8269-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Tip material | Heat Resistant Temperature (°C) |
Tip (mm) |
Surface resistance value (Ω) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Main Body Material | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,072.00 |
ESD TWEEZERS | 1 Piece(s) | - | Same day | 130 | Tweezers | PPS Resin | 270 | 0.5 | 105~107 | ESD Tweezers PTZ-41 Standard Tapered | PTZ-41 (Standard Tapered Type) | 4989833036935 | 16 | Stainless Steel | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 pc. | ||
฿ 814.04 |
ESD TWEEZERS | 1 Piece(s) | - | 5 Day(s) | 125 | Tweezers | PPS Resin | 270 | R0.9 | 105~107 | ESD Tweezers PTZ-42 Round Tip | PTZ-42 (Round Tip Type) | 4989833036942 | 16 | Stainless Steel | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 pc. | ||
฿ 1,020.00 |
ESD TWEEZERS | 1 Piece(s) | - | 11 Day(s) | 130 | Tweezers | PPS Resin | 270 | 0.6 | 105~107 | ESD Tweezers PTZ-43 | PTZ-43 (Tapered Bent Type) | 4989833036973 | 16 | Stainless Steel | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 pc. | ||
฿ 247.00 |
ESD TWEEZERS | 1 Pack(s) |
2 Pieces Per Package |
11 Day(s) | - | Spare Tip for PTZ-43 | - | - | - | - | ESD Tweezers PTZ-93 | PTZ-93 | 4989833036980 | - | - | The product features superior elasticity and abrasion resistance, made with PPS, which is less likely to scratch objects. | 1 Pack (2 pcs.) | ||
฿ 671.22 |
ESD TWEEZERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | - | Replacement tip for P-610-S | - | - | - | - | ESD Tip Tweezers P-610S-1 | P-610S-1 | 4962772460931 | - | - | Tips made of conductive engineering plastic. Tips do not open even if grasped strongly, so you can securely hold minute parts and thin sheets. | 1 Pack (2 pcs.) | ||
฿ 671.22 |
ESD TWEEZERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | - | Replacement tip for P-613-S | - | - | - | - | ESD Tip Tweezers P-613S-1 | P-613S-1 | 4962772460962 | - | - | Tips made of conductive engineering plastic. Tips do not open even if grasped strongly, so you can securely hold minute parts and thin sheets. | 1 Pack (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?