(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-1104-01 |
5-1104-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tweezer Length (mm) |
External Dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,696.15 |
TWEEZERS | 1 Piece(s) | 6 Day(s) | 110~190 | 275×193×135 | Tweezer Stand (with Lid) PS-1 | PS-1 | 4562108508971 | Suitable for storing tweezers with a length of 150 mm or 180 mm. Up to 4 pairs of short tweezers with a length up to 130 mm can be stored as well. | 1 pc. | ||
฿ 6,366.89 |
TWEEZERS | 1 Piece(s) | 6 Day(s) | 110~150 | 275×150×110 | Tweezer Stand (with Lid) PS-2 | PS-2 | 4562108508988 | Suitable for storing short tweezers such as high precision tweezers. | 1 pc. |
Part Number |
---|
5-1104-01 |
5-1104-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tweezer Length (mm) |
External Dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,696.15 |
TWEEZERS | 1 Piece(s) | 6 Day(s) | 110~190 | 275×193×135 | Tweezer Stand (with Lid) PS-1 | PS-1 | 4562108508971 | Suitable for storing tweezers with a length of 150 mm or 180 mm. Up to 4 pairs of short tweezers with a length up to 130 mm can be stored as well. | 1 pc. | ||
฿ 6,366.89 |
TWEEZERS | 1 Piece(s) | 6 Day(s) | 110~150 | 275×150×110 | Tweezer Stand (with Lid) PS-2 | PS-2 | 4562108508988 | Suitable for storing short tweezers such as high precision tweezers. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?