(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Tweezers NK

Antistatic Tweezers NK

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 933.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5681-01
9-5681-02
9-5681-03
9-5681-04
9-5681-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 933.00

ESD TWEEZERS 1 Piece(s) Same day Rounded tip type ESD Tweezers Round Tip NK2A NK2A 7612947010764 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Eagle type ESD Tweezers Eagle Beak Type NK6 NK6 7612947010740 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Thin and sharp ESD Tweezers Fine Point NK7 NK7 7612947010733 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Flat tip ESD Tweezers Flat Tip NKR NKR 7612947010726 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Round flat tip type ESD Tweezers Round Flat Tip NK35A NK35A 7612947010757 1 pc.

Basic Specifications

  • Material
    Plastic
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Overall Length(mm)
    120
  • Material Details
    Antistatic Polyamid Resin (Vestamid), With 20% of Glass Reinforcement Material
  • Features
    Non-magnetic tweezers with excellent conductivity/acid resistance. Strong tip is for delicate work.
  • Amount Of Content
    1 pc.

Product Description

Non-magnetic tweezers with excellent conductivity/acid resistance. Tip is strong and suitable for detailed work.

Part Number
9-5681-01
9-5681-02
9-5681-03
9-5681-04
9-5681-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 933.00

ESD TWEEZERS 1 Piece(s) Same day Rounded tip type ESD Tweezers Round Tip NK2A NK2A 7612947010764 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Eagle type ESD Tweezers Eagle Beak Type NK6 NK6 7612947010740 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Thin and sharp ESD Tweezers Fine Point NK7 NK7 7612947010733 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Flat tip ESD Tweezers Flat Tip NKR NKR 7612947010726 1 pc.

฿ 933.00

ESD TWEEZERS 1 Piece(s) 19 Day(s) Round flat tip type ESD Tweezers Round Flat Tip NK35A NK35A 7612947010757 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1