(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-1076-11

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    18-8 Stainless Steel Tweezers NO.7
  • Manufacturer Model Number
    No.7(E01003)
  • Material Details
    Stainless steel (SUS304)
  • Features
    Spring body tweezers, for less fatigue during long periods of use.
  • Amount Of Content
    1 pc.
Part Number
5-1076-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,183.45

FORCEPS/SCISSORS/SCALPEL/TWEEZ 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    18-8 Stainless Steel Tweezers NO.7
  • Manufacturer Model Number
    No.7(E01003)
  • Material Details
    Stainless steel (SUS304)
  • Features
    Spring body tweezers, for less fatigue during long periods of use.
  • Amount Of Content
    1 pc.

Specifications of 5-1076-11

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    18-8 Stainless Steel Tweezers NO.7
  • Manufacturer Model Number
    No.7(E01003)
  • Material Details
    Stainless steel (SUS304)
  • Features
    Spring body tweezers, for less fatigue during long periods of use.
  • Amount Of Content
    1 pc.
Part Number
5-1076-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,183.45

FORCEPS/SCISSORS/SCALPEL/TWEEZ 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1