(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

18-8 Stainless Steel Tweezers Total Length 125 mm

18-8 Stainless Steel Tweezers Total Length 125 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5660-03

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    125
  • Details Type
    Satin No.1
  • Manufacturer Product Name
    18-8 Stainless Steel Tweezers Satin NO1
  • Manufacturer Model Number
    Satin No.1
  • Material Details
    Stainless steel (SUS304)
  • Features
    The tip is sharp and suitable for holding fine parts.
  • Amount Of Content
    1 pc.
Part Number
5-5660-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,109.79

FORCEPS/SCISSORS/SCALPEL/TWEEZ 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    125
  • Details Type
    Satin No.1
  • Manufacturer Product Name
    18-8 Stainless Steel Tweezers Satin NO1
  • Manufacturer Model Number
    Satin No.1
  • Material Details
    Stainless steel (SUS304)
  • Features
    The tip is sharp and suitable for holding fine parts.
  • Amount Of Content
    1 pc.

Product Description

Satin AA is general type with a tip shape designed for durability. Satin MM has the same shape as Satin AA but is slightly harder. Satin No.1 has a sharp tip suitable for holding very small parts.

Specifications of 5-5660-03

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    125
  • Details Type
    Satin No.1
  • Manufacturer Product Name
    18-8 Stainless Steel Tweezers Satin NO1
  • Manufacturer Model Number
    Satin No.1
  • Material Details
    Stainless steel (SUS304)
  • Features
    The tip is sharp and suitable for holding fine parts.
  • Amount Of Content
    1 pc.
Part Number
5-5660-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,109.79

FORCEPS/SCISSORS/SCALPEL/TWEEZ 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1