(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2018-02 |
1-2018-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Specifications | Tip width (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 681.46 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | Flat tip | 1.3 | Iron-arm tweezers PT-17 | PT-17 | 4989833036171 | 1 pc. | ||
฿ 888.11 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 120 | Ultra-Fine | 0.3 | Iron-arm tweezers PT-31 | PT-31 | 4989833036294 | 1 pc. |
Can securely hold parts with no bending of the tip. Excellent durability, corrosion resistance, and acid resistance, and shows no tip wear.
Part Number |
---|
1-2018-02 |
1-2018-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Specifications | Tip width (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 681.46 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | Flat tip | 1.3 | Iron-arm tweezers PT-17 | PT-17 | 4989833036171 | 1 pc. | ||
฿ 888.11 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 120 | Ultra-Fine | 0.3 | Iron-arm tweezers PT-31 | PT-31 | 4989833036294 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?