(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-531-01 |
6-531-02 |
6-531-04 |
6-531-05 |
6-531-06 |
6-531-10 |
6-531-11 |
6-531-12 |
6-531-13 |
6-531-14 |
6-531-15 |
6-531-16 |
6-531-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Manufacturer Product Name | Manufacturer Model Number | Material Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 123.59 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | 125mm | Stainless Steel Tweezers 125 mm | 125mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 182.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 11 Day(s) | 150 | 150mm | Stainless Steel Tweezers 150 mm | 150mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 721.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | Same day | 210 | 210mm | Stainless Steel Tweezers 210 mm | 210mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 504.97 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 240 | 240mm | Stainless Steel Tweezers 240 mm | 240mm | Stainless steel (SUS410) | 1 pc. | ||
฿ 942.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | Same day | 300 | 300mm | Stainless Steel Tweezers 300 mm | 300mm | Stainless Steel (SUS410) | 1 pc. | ||
฿ 121.61 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | AA125 | Stainless Steel Tweezers AA125 | AA125 | Stainless steel (SUS430) | 1 pc. | ||
฿ 166.70 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 150 | AA150 | Stainless Steel Tweezers AA150 | AA150 | Stainless steel (SUS430) | 1 pc. | ||
฿ 152.39 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | Deck | Stainless Steel Tweezers, Deck 125 mm | Deck | Stainless steel (SUS430) | 1 pc. | ||
฿ 112.39 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 115 | 115mm | Stainless Steel Tweezers 115 mm | 115mm | Stainless steel (SUS410) | 1 pc. | ||
฿ 2,979.69 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 360 | 360mm | Stainless Steel Tweezers 360 mm | 360mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 5,234.77 |
IC EXTRACTORS | 1 Piece(s) | 5 Day(s) | 450 | 450mm | Stainless Steel Tweezers 450 mm | 450mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 143.81 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | Flat 125 mm | Stainless Steel Tweezers, Flat 125 mm | Flat 125 mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 200.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 150 | Flat 150 mm | Stainless Steel Tweezers, Flat 150 mm | Flat 150 mm | Stainless steel (SUS430) | 1 pc. |
Part Number |
---|
6-531-01 |
6-531-02 |
6-531-04 |
6-531-05 |
6-531-06 |
6-531-10 |
6-531-11 |
6-531-12 |
6-531-13 |
6-531-14 |
6-531-15 |
6-531-16 |
6-531-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Manufacturer Product Name | Manufacturer Model Number | Material Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 123.59 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | 125mm | Stainless Steel Tweezers 125 mm | 125mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 182.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 11 Day(s) | 150 | 150mm | Stainless Steel Tweezers 150 mm | 150mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 721.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | Same day | 210 | 210mm | Stainless Steel Tweezers 210 mm | 210mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 504.97 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 240 | 240mm | Stainless Steel Tweezers 240 mm | 240mm | Stainless steel (SUS410) | 1 pc. | ||
฿ 942.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | Same day | 300 | 300mm | Stainless Steel Tweezers 300 mm | 300mm | Stainless Steel (SUS410) | 1 pc. | ||
฿ 121.61 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | AA125 | Stainless Steel Tweezers AA125 | AA125 | Stainless steel (SUS430) | 1 pc. | ||
฿ 166.70 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 150 | AA150 | Stainless Steel Tweezers AA150 | AA150 | Stainless steel (SUS430) | 1 pc. | ||
฿ 152.39 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | Deck | Stainless Steel Tweezers, Deck 125 mm | Deck | Stainless steel (SUS430) | 1 pc. | ||
฿ 112.39 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 115 | 115mm | Stainless Steel Tweezers 115 mm | 115mm | Stainless steel (SUS410) | 1 pc. | ||
฿ 2,979.69 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 360 | 360mm | Stainless Steel Tweezers 360 mm | 360mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 5,234.77 |
IC EXTRACTORS | 1 Piece(s) | 5 Day(s) | 450 | 450mm | Stainless Steel Tweezers 450 mm | 450mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 143.81 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 125 | Flat 125 mm | Stainless Steel Tweezers, Flat 125 mm | Flat 125 mm | Stainless steel (SUS430) | 1 pc. | ||
฿ 200.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | 31 Day(s) | 150 | Flat 150 mm | Stainless Steel Tweezers, Flat 150 mm | Flat 150 mm | Stainless steel (SUS430) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?