(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soldering Iron Power Consumption (W) 15

Soldering Iron Power Consumption (W) 15

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-3022-11

  • Product Type
    Parts for Soldering Irons
  • Lead-free solder compliant
    ×
  • Specifications
    Soldering Iron Stand
  • Main Body Weight(kg)
    Approximately 0.2
  • Manufacturer Product Name
    Soldering Iron (for electronic devices) KD-6 Stand
  • Part Number
    KD-6
  • JAN Code
    4905058420052
  • Features
    The heating element is protected by a unified, sintered body of alumina ceramic for excellent electrical insulation, thermoconductivity, and chemical resistance.
  • Power Supply
    -
  • Insulation Resistance(mΩ)
    -
  • Leak Current(μA)
    -
  • Amount Of Content
    1 unit
Part Number
6-3022-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 615.59

ELECTRIC SOLDERING IRONS 1 Piece(s) 31 Day(s) 1 unit

Basic Specifications

  • Product Type
    Parts for Soldering Irons
  • Lead-free solder compliant
    ×
  • Specifications
    Soldering Iron Stand
  • Main Body Weight(kg)
    Approximately 0.2
  • Manufacturer Product Name
    Soldering Iron (for electronic devices) KD-6 Stand
  • Part Number
    KD-6
  • JAN Code
    4905058420052
  • Features
    The heating element is protected by a unified, sintered body of alumina ceramic for excellent electrical insulation, thermoconductivity, and chemical resistance.
  • Power Supply
    -
  • Insulation Resistance(mΩ)
    -
  • Leak Current(μA)
    -
  • Amount Of Content
    1 unit

Product Description

The heating element is protected by a unified, sintered body of alumina ceramic for excellent electrical insulation, thermoconductivity, and chemical resistance.

Specifications of 6-3022-11

  • Product Type
    Parts for Soldering Irons
  • Lead-free solder compliant
    ×
  • Specifications
    Soldering Iron Stand
  • Main Body Weight(kg)
    Approximately 0.2
  • Manufacturer Product Name
    Soldering Iron (for electronic devices) KD-6 Stand
  • Part Number
    KD-6
  • JAN Code
    4905058420052
  • Features
    The heating element is protected by a unified, sintered body of alumina ceramic for excellent electrical insulation, thermoconductivity, and chemical resistance.
  • Power Supply
    -
  • Insulation Resistance(mΩ)
    -
  • Leak Current(μA)
    -
  • Amount Of Content
    1 unit
Part Number
6-3022-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 615.59

ELECTRIC SOLDERING IRONS 1 Piece(s) 31 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1