(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature-Control Circuit Built-In Soldering Iron

Temperature-Control Circuit Built-In Soldering Iron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-5004-01

  • Product Type
    Electric soldering iron (temperature regulated type)
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    450
  • Size (Soldering Iron Tip / Control Part)(mm)
    Overall Length 195 / 48x130x31
  • Temperature Continuous Variable Range(°C)
    250~450
  • Weight (iron part / control part)(g)
    41・75
  • Manufacturer Product Name
    Temperature-Control Circuit Built-In Soldering Iron PX-601
  • Part Number
    PX601
  • JAN Code
    4975205030564
  • Features
    Temperature can be set freely between 250 and 450°C. A quick-start circuit is used to rapidly increase to the set temperature when the power is turned ON. Has a terminal to easily measure leakage current and insulation resistance.
  • Maximum Output(W)
    85
  • Power Supply
    AC100V 50/60Hz
  • Insulation resistance (500 VDC)(mΩ)
    100 or More
  • Cord Length From Soldering Iron to Control Parts(m)
    1.2
  • Power cord length(m)
    1.5 (3P Type)
  • Amount Of Content
    1 unit
Part Number
6-5004-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,207.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Electric soldering iron (temperature regulated type)
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    450
  • Size (Soldering Iron Tip / Control Part)(mm)
    Overall Length 195 / 48x130x31
  • Temperature Continuous Variable Range(°C)
    250~450
  • Weight (iron part / control part)(g)
    41・75
  • Manufacturer Product Name
    Temperature-Control Circuit Built-In Soldering Iron PX-601
  • Part Number
    PX601
  • JAN Code
    4975205030564
  • Features
    Temperature can be set freely between 250 and 450°C. A quick-start circuit is used to rapidly increase to the set temperature when the power is turned ON. Has a terminal to easily measure leakage current and insulation resistance.
  • Maximum Output(W)
    85
  • Power Supply
    AC100V 50/60Hz
  • Insulation resistance (500 VDC)(mΩ)
    100 or More
  • Cord Length From Soldering Iron to Control Parts(m)
    1.2
  • Power cord length(m)
    1.5 (3P Type)
  • Amount Of Content
    1 unit

Product Description

Temperature can be flexibly adjusted between 250 and 450°C. A quick-start circuit is used to rapidly increase to the set temperature when the power is turned ON.

Specifications of 6-5004-01

  • Product Type
    Electric soldering iron (temperature regulated type)
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    450
  • Size (Soldering Iron Tip / Control Part)(mm)
    Overall Length 195 / 48x130x31
  • Temperature Continuous Variable Range(°C)
    250~450
  • Weight (iron part / control part)(g)
    41・75
  • Manufacturer Product Name
    Temperature-Control Circuit Built-In Soldering Iron PX-601
  • Part Number
    PX601
  • JAN Code
    4975205030564
  • Features
    Temperature can be set freely between 250 and 450°C. A quick-start circuit is used to rapidly increase to the set temperature when the power is turned ON. Has a terminal to easily measure leakage current and insulation resistance.
  • Maximum Output(W)
    85
  • Power Supply
    AC100V 50/60Hz
  • Insulation resistance (500 VDC)(mΩ)
    100 or More
  • Cord Length From Soldering Iron to Control Parts(m)
    1.2
  • Power cord length(m)
    1.5 (3P Type)
  • Amount Of Content
    1 unit
Part Number
6-5004-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,207.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1