(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plunger Can

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8733-01

  • Capacity(ml)
    Approximately 500
  • Outer diameter x Height(mm)
    φ125X133
  • Weight(Kg)
    Approximately 0.7
  • Manufacturer Product Name
    Plunger Can J10008
  • Part Number
    J10008
  • Features
    You can quickly and easily soak up solvent for wiping. When you press down on the upper pan, liquid from the container collects in the pan, and when you remove your hand, the liquid returns to the container. The pan includes a flame arrestor device to prevent flashback.
  • Material
    Steel
  • Specifications
    US FM standards-compliant product
  • Amount Of Content
    1 pc.
Part Number
1-8733-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,756.22

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Capacity(ml)
    Approximately 500
  • Outer diameter x Height(mm)
    φ125X133
  • Weight(Kg)
    Approximately 0.7
  • Manufacturer Product Name
    Plunger Can J10008
  • Part Number
    J10008
  • Features
    You can quickly and easily soak up solvent for wiping. When you press down on the upper pan, liquid from the container collects in the pan, and when you remove your hand, the liquid returns to the container. The pan includes a flame arrestor device to prevent flashback.
  • Material
    Steel
  • Specifications
    US FM standards-compliant product
  • Amount Of Content
    1 pc.

Product Description

Quickly and easily soaks up solvent for wiping. When you press down on the upper pan, liquid from the container collects in the pan, and when you remove your hand, the liquid returns to the container. The pan includes a flame prevention device to prevent flashback.

Specifications of 1-8733-01

  • Capacity(ml)
    Approximately 500
  • Outer diameter x Height(mm)
    φ125X133
  • Weight(Kg)
    Approximately 0.7
  • Manufacturer Product Name
    Plunger Can J10008
  • Part Number
    J10008
  • Features
    You can quickly and easily soak up solvent for wiping. When you press down on the upper pan, liquid from the container collects in the pan, and when you remove your hand, the liquid returns to the container. The pan includes a flame arrestor device to prevent flashback.
  • Material
    Steel
  • Specifications
    US FM standards-compliant product
  • Amount Of Content
    1 pc.
Part Number
1-8733-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,756.22

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1