Conductive Basket

Brand :
AS ONE

Caution

    Product Description

    Conductive type storage box.
    [Features]
    · With legs for good breathability and handles making it easy to carry.
    [Applications]
    · Suitable for carrying items susceptible to static electricity.

    Basket (Conductive Type) Specifications

    Conductive basket external appearance

    Conductive basket external appearance

    Part number: 1-7857-03
    Mesh type M
    Outer dimensions: 395 × 307 × 119 mm

    Part number: 1-7857-01
    Handle type
    Outer dimensions: 422 × 307 × 281 mm

    Part number: 1-7857-02
    Mesh type L
    Outer dimensions: 482 × 358 × 175 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Conductive Basket | AS ONE | MISUMI Thailand