Conductive Cabinet A

Brand :
AS ONE

Caution

    Product Description

    Conductive cabinet.
    [Features]
    · Surface resistance: 0.1 × 10^5 Ω or less.
    · Attenuation characteristic: 0.01 sec. or less.
    · Material: main body / steel, drawer / conductive PP (polypropylene).
    · Number of drawers: 9.

    Conductive Cabinet A Specifications

    External appearance

    External appearance

    • Surface resistance: 0.1 × 10^5 Ω or less
    • Attenuation characteristic: 0.01 sec. or less
    • Material: main body / steel, drawer / conductive PP (polypropylene)
    • Number of drawers: 9
    • Model number: CWA6-309H
    • Outer dimensions: 532 × 265 × 310 mm
    • Inner dimensions: 144 × 246 × 77 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat