Airtight Box, Conductive Type 260 to 5,600 ml

Brand :
AS ONE

Caution

    Product Description

    Conductive type storage box.
    [Features]
    · Seals and fasteners keep it tightly closed.
    · Surface resistance 103 to 104 Ω.
    [Applications]
    · For storage of electronic parts and chips susceptible to static electricity.

    Airtight Box Specifications

    Airtight Box (Conductive Type) external appearance

    Airtight Box (Conductive Type) external appearance

    Part NumberProduct NameModel NumberOuter DimensionsInner Dimensions
    9-5618-01Airtight Box (Conductive Type)
    1 D
    781323120 × 98 × 46 mm109 × 75 × 35 mm
    9-5618-02Airtight Box (Conductive Type)
    1.5 D
    781316138 × 109 × 53 mm125 × 84 × 41 mm
    9-5618-03Airtight Box (Conductive Type)
    2 D
    781309159 × 122 × 57 mm148 × 99 × 47 mm
    9-5618-04Airtight Box (Conductive Type)
    3 D
    781293210 × 150 × 70 mm185 × 125 × 60 mm
    9-5618-05Airtight Box (Conductive Type)
    4 D
    781286257 × 190 × 87 mm233 × 164 × 77 mm
    9-5618-06Airtight Box (Conductive Type)
    5 D
    781255324 × 234 × 107 mm296 × 206 × 96 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Airtight Box, Conductive Type 260 to 5,600 ml | AS ONE | MISUMI Thailand