(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9408-23 |
1-9408-25 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | External Dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,721.97 ฿ 1,539.00 |
BOXES | 1 Pack(s) |
30 Pieces Per Package |
Same day | 75X50X18 | Hinged Square Case (Conductive + Antistatic) 3N | 3 Type | 4560111758802 | 1 Box (30 pcs) | ||
฿ 1,867.52 ฿ 1,004.35 |
BOXES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 100X65X28 | Hinged Square Case (Conductive + Antistatic) 5N | 5 Type | 4560111758826 | 1 Box (10 pcs) |
An excellent case for storing samples susceptible to static electricity.
[Features]
· Conductive resin is used for the main body, and anti-static material is used for the lid.
· Optimal for storing samples susceptible to static electricity.
· Convenient for both storage and carrying.
[Applications]
· Optimal for storage and transportation of samples susceptible to static electricity such as electronic parts, etc.
Part Number |
---|
1-9408-23 |
1-9408-25 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | External Dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,721.97 ฿ 1,539.00 |
BOXES | 1 Pack(s) |
30 Pieces Per Package |
Same day | 75X50X18 | Hinged Square Case (Conductive + Antistatic) 3N | 3 Type | 4560111758802 | 1 Box (30 pcs) | ||
฿ 1,867.52 ฿ 1,004.35 |
BOXES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 100X65X28 | Hinged Square Case (Conductive + Antistatic) 5N | 5 Type | 4560111758826 | 1 Box (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
External appearance
How can we improve?
How can we improve?