(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Leafed Door Metal Mesh Hand Truck

Double-Leafed Door Metal Mesh Hand Truck

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6290-02

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    910×610×900
  • Weight(g)
    30000
  • Floor surface height(mm)
    190
  • Foot Brake
    Available
  • Manufacturer Product Name
    Double-Leafed Door Metal Mesh Hand Truck NK-307K-ST
  • Part Number
    NK-307K-ST
  • JAN Code
    4542330163087
  • Features
    Hinged double door opens wide from the loading surface and is easy to remove and install. Uses red butadiene rubber wheels that are gentle on the floor. Type with foot brake.
  • Material
    Load Platform / Steel
  • Caster(mm)
    ø130 Red Butadiene Rubber / Steel Type
  • Inner Dimensions of Mesh Basket(mm)
    830×570×500
  • Capacity
    1 unit
Part Number
1-6290-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 35,643.00

฿ 33,265.61

NET PALLET CARTS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    910×610×900
  • Weight(g)
    30000
  • Floor surface height(mm)
    190
  • Foot Brake
    Available
  • Manufacturer Product Name
    Double-Leafed Door Metal Mesh Hand Truck NK-307K-ST
  • Part Number
    NK-307K-ST
  • JAN Code
    4542330163087
  • Features
    Hinged double door opens wide from the loading surface and is easy to remove and install. Uses red butadiene rubber wheels that are gentle on the floor. Type with foot brake.
  • Material
    Load Platform / Steel
  • Caster(mm)
    ø130 Red Butadiene Rubber / Steel Type
  • Inner Dimensions of Mesh Basket(mm)
    830×570×500
  • Capacity
    1 unit

Product Description

Double-Leafed Door Metal Mesh Hand Truck.
It is included both-side handles.This hand truck can open on the sideway, which is convenient for picking and loading products, in addition, casters are not non-marking on the floor
[Features]
• The door is included a locking function
• Foot brake already included
• Uniform load: 300 kg
• Material used to produce:
- Casters: Rubber
- The structure and caste frame: Steel
[Applications]
Suitable for picking up and loading general products in industrial.

Specifications of 1-6290-02

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    910×610×900
  • Weight(g)
    30000
  • Floor surface height(mm)
    190
  • Foot Brake
    Available
  • Manufacturer Product Name
    Double-Leafed Door Metal Mesh Hand Truck NK-307K-ST
  • Part Number
    NK-307K-ST
  • JAN Code
    4542330163087
  • Features
    Hinged double door opens wide from the loading surface and is easy to remove and install. Uses red butadiene rubber wheels that are gentle on the floor. Type with foot brake.
  • Material
    Load Platform / Steel
  • Caster(mm)
    ø130 Red Butadiene Rubber / Steel Type
  • Inner Dimensions of Mesh Basket(mm)
    830×570×500
  • Capacity
    1 unit
Part Number
1-6290-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 35,643.00

฿ 33,265.61

NET PALLET CARTS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1