Extra Large Dolly With Handle

Brand :
AS ONE

Caution

    Product Description

    Extra large dolly that also supports large goods for transportation.
    [Features]
    · Extra large steel cart with a load resistance of 500 kg.
    · Casters are carbon-free gray rubber that don't dirty the floor.
    · Non-slip mat on the pedestal and rubber cushions around the circumference make it difficult to cause damage even if bumping into things.
    · Folding type handle convenient for storage.
    [Applications]
    · For transport of large items such as laboratory equipment, etc.

    Extra Large Dolly With Handle Specifications

    Extra Large Dolly with Handle: Related image

    NHT-501 external appearance

     

    Model number: NHT-501
    Size: 1,240 × 790 × 855 mm
    Weight: 40 kg
    Materials: load-carrying platform, handle / steel
    Floor surface height: 290 mm
    Casters: φ200 (diameter 200 mm) rubber (without stoppers)
    Loading weight: 500 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat