(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly

Dolly

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7123-02

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    910×610×875
  • Weight(g)
    22400
  • Manufacturer Product Name
    Cart Radian 300
  • Part Number
    Radian 300
  • JAN Code
    4971715330088
  • Load Platform Mat Material
    PVC (Polyvinyl Chloride Resin)
  • Caster(mm)
    φ130X30
  • Details of Main Body Material
    Steel (Baked Coated Plating)
  • Capacity
    1 unit
Part Number
6-7123-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 8,703.00

STEEL PLATFORM TRUCKS 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    910×610×875
  • Weight(g)
    22400
  • Manufacturer Product Name
    Cart Radian 300
  • Part Number
    Radian 300
  • JAN Code
    4971715330088
  • Load Platform Mat Material
    PVC (Polyvinyl Chloride Resin)
  • Caster(mm)
    φ130X30
  • Details of Main Body Material
    Steel (Baked Coated Plating)
  • Capacity
    1 unit

Product Description

AS ONE platform truck/platform truck, porter car
Main body material: Steel
Main body material details: Steel (baked coating plating)
Loading platform mat material: PVC (PVC resin)

Specifications of 6-7123-02

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    910×610×875
  • Weight(g)
    22400
  • Manufacturer Product Name
    Cart Radian 300
  • Part Number
    Radian 300
  • JAN Code
    4971715330088
  • Load Platform Mat Material
    PVC (Polyvinyl Chloride Resin)
  • Caster(mm)
    φ130X30
  • Details of Main Body Material
    Steel (Baked Coated Plating)
  • Capacity
    1 unit
Part Number
6-7123-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 8,703.00

STEEL PLATFORM TRUCKS 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1