Poly-Cart (Lightweight Trolley)

Brand :
AS ONE

Caution

    Product Description

    Erector-made transport dolly, active in the logistics scene.
    [Features]
    · 2-level trolley convenient for transportation or sorting, made with the rust-resistance, lightweight and robust Erector (plastic coated steel pipe).
    [Applications]
    · As a material handling tool for logistics, picking centers, markets, fresh fish, meat, fruit, supermarkets for businesses, etc.

    Poly-Cart Specifications

    Poly-Cart (Lightweight Trolley): Related image

    N-450W external appearance
    Size: 735 × 475 × 810 mm
    Weight: 12 kg
    Load-carrying platform size: 735 × 475 mm
    Casters: φ100 (diameter 100 mm) (without stoppers)
    Load weight: 100 kg
    Effective height between upper and lower levels: 507 mm
    Load-carrying platform height: 160 mm / 715 mm
    Push handle height: 810 mm

    Poly-Cart (Lightweight Trolley): Related image

    N-450LW external appearance
    Size: 900 × 450 × 845 mm
    Weight: 18.5 kg
    Load-carrying platform size: 900 × 450 mm
    Casters: φ130 (diameter 130 mm) (without stopper)
    Load weight: 100 kg
    Effective height between upper and lower levels: 475 mm
    Load-carrying platform height: 215 mm / 745 mm
    Push handle height: 845 mm

    Developer's Perspective

     

    We are constantly developing, designing, and providing the optimal equipment for work sites based on the theme of a "relationship of trust with our customers born from the pursuit of safety and security", working as a manufacturer required by our customers.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat