Tray Rack (With Stopper)

Brand :
AS ONE

Caution

    Product Description

    Rack for tray storage.
    [Features]
    · Laboratory tables and work benches, which tend to be disorganized, can be cleaned up.
    · Includes a stopper so that nothing falls even if pulled out.
    · Transparent rack allows for excellent visibility so that anything can be stored and kept track of easily.
    [Applications]
    · Optimal for organizing and tidying up tools and equipment on laboratory tables and work benches.

    Tray Rack Specifications

    3-5665-01

    3-5665-01

    3-5665-02

    3-5665-02

    • Laboratory tables, which tend to be disorganized, can be cleaned up.
    • Includes a stopper so that nothing falls even if pulled out.
    • Main body: PMMA (acrylic)
    • Thickness: 4 mm
    • *Tray is not included.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tray Rack (With Stopper) | AS ONE | MISUMI Thailand