(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-5340-05 |
3-5340-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 898.76 |
TRAYS | 1 Piece(s) | 7 Day(s) | Square Combination | Laboratory Table Drawer Tray Square Combination | Square Combination | 4560111775144 | 1 pc. | ||
฿ 902.15 |
TRAYS | 1 Piece(s) | 6 Day(s) | Combination Half | Laboratory Table Drawer Tray Combination Half | Combination Half | 4560111775175 | 1 pc. |
Tray for storing items.
[Features]
· Laboratory tables and work benches, which tend to be disorganized, can be cleaned up.
· Convenient for storing thermometers, screwdrivers, rulers, etc.
· Material is high impact styrene.
[Applications]
· Optimal for organizing and tidying up tools and equipment on laboratory tables and work benches.
Part Number |
---|
3-5340-05 |
3-5340-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 898.76 |
TRAYS | 1 Piece(s) | 7 Day(s) | Square Combination | Laboratory Table Drawer Tray Square Combination | Square Combination | 4560111775144 | 1 pc. | ||
฿ 902.15 |
TRAYS | 1 Piece(s) | 6 Day(s) | Combination Half | Laboratory Table Drawer Tray Combination Half | Combination Half | 4560111775175 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Usage image 1
Usage image 2
3-5340-01 (square 3)
3-5340-02 (square 4)
3-5340-03 (square 8)
3-5340-04 (combination)
3-5340-05 (square combination)
3-5340-06 (tweezers 10)
How can we improve?
How can we improve?