(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-2150-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|
฿ 296.35 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 6 Day(s) | 1 pc. |
Compact parts case that can be freely combined to fit a space.
[Features]
· 3 size variations available.
· Outer dimensions: 33 × 295 × 123 mm.
· Inner dimensions: 108 × 250 × 120 mm.
· Materials: PP (polypropylene).
[Applications]
· For organization anywhere, from offices to kitchens and more.
Part Number |
---|
1-2150-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|
฿ 296.35 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 6 Day(s) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Organizing basket, slim external appearance
Outer dimensions: 133 × 295 × 123 mm
Inner dimensions: 108 × 250 × 120 mm
Material: PP (polypropylene)
Organizing basket, deep external appearance
Outer dimensions: 180 × 274 × 143 mm
Inner dimensions: 150 × 230 × 140 mm
Material: PP (polypropylene)
Organizing basket, B5 external appearance
Outer dimensions: 213 × 302 × 87 mm
Inner dimensions: 182 × 257 × 83 mm
Material: PP (polypropylene)
How can we improve?
How can we improve?