(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS ONE Corporation, Round Stocker

AS ONE Corporation, Round Stocker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-9587-02

  • Product Type
    Pockets
  • External Dimensions(mm)
    275×131×45
  • Internal dimensions(mm)
    265×111×41
  • Manufacturer Product Name
    Round Stocker 6P
  • Manufacturer Model Number
    6P
  • JAN Code
    4963189152860
  • Features
    Up to 30 can be stored.
  • Main Body, Lid Material
    PP (Polypropylene)
  • Round Case Material
    PS (Polystyrene)
  • Included number of round cases
    30 pcs (5 Pcs x 6 Columns)
  • Capacity
    1 Set (Main Unit, Round Case: 6 pcs)
Part Number
1-9587-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 828.58

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 6 Day(s) 1 Set (Main Unit, Round Case: 6 pcs)

Basic Specifications

  • Product Type
    Pockets
  • External Dimensions(mm)
    275×131×45
  • Internal dimensions(mm)
    265×111×41
  • Manufacturer Product Name
    Round Stocker 6P
  • Manufacturer Model Number
    6P
  • JAN Code
    4963189152860
  • Features
    Up to 30 can be stored.
  • Main Body, Lid Material
    PP (Polypropylene)
  • Round Case Material
    PS (Polystyrene)
  • Included number of round cases
    30 pcs (5 Pcs x 6 Columns)
  • Capacity
    1 Set (Main Unit, Round Case: 6 pcs)

Product Description

Parts case with 5 round case S included.
[Features]
· Parts case with 5 round case S included, convenient for storing beads, rhinestones, etc.
· Clear type that allows contents to be seen easily.
[Applications]
· As a collection case. For organizing small items.

Specifications of 1-9587-02

  • Product Type
    Pockets
  • External Dimensions(mm)
    275×131×45
  • Internal dimensions(mm)
    265×111×41
  • Manufacturer Product Name
    Round Stocker 6P
  • Manufacturer Model Number
    6P
  • JAN Code
    4963189152860
  • Features
    Up to 30 can be stored.
  • Main Body, Lid Material
    PP (Polypropylene)
  • Round Case Material
    PS (Polystyrene)
  • Included number of round cases
    30 pcs (5 Pcs x 6 Columns)
  • Capacity
    1 Set (Main Unit, Round Case: 6 pcs)
Part Number
1-9587-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 828.58

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 6 Day(s) 1 Set (Main Unit, Round Case: 6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Round Stocker Specifications

Round Stocker 5P external appearance, Outer dimensions: 173 × 92 × 35 mm, Inner dimensions: 168 × 76 × 31 mm, Material: main body / PP (polypropylene), round case / PS (polystyrene), Included number of round cases: 25 (5 pcs. × 5 columns)

Round Stocker 5P external appearance
Outer dimensions: 173 × 92 × 35 mm
Inner dimensions: 168 × 76 × 31 mm
Material: main body / PP (polypropylene), round case / PS (polystyrene)
Included number of round cases: 25 (5 pcs. × 5 columns)

Round Stocker 6P external appearance, Outer dimensions: 275 × 131 × 45 mm, Inner dimensions: 265 × 111 × 41 mm, Material: main body / PP (polypropylene), round case / PS (polystyrene), Included number of round cases: 30 (5 pcs. × 6 columns)

Round Stocker 6P external appearance
Outer dimensions: 275 × 131 × 45 mm
Inner dimensions: 265 × 111 × 41 mm
Material: main body / PP (polypropylene), round case / PS (polystyrene)
Included number of round cases: 30 (5 pcs. × 6 columns)