Belt Parts Box BPS-3814

Brand :
AS ONE

Caution

    Product Description

    Parts box that can be attached to a belt with small box units for free storage, organization and mobility.
    [Features]
    · Parts case with a transparent lid so that contents can be seen.
    · Small boxes can be removed and placed on belts with the necessary parts.
    · Storage is also possible with just the inner small boxes.
    · Small boxes can be stored, kept, and replaced as necessary.
    · Durable grip is shaped to be firm and familiar to the hands.
    [Applications]
    · Parts cases that allow for individualized and separated storage of accessories, screws, terminals, medicine, etc.

    Belt Parts Box Specifications

    Belt Parts Box external appearance

    Belt Parts Box external appearance

    Size: 375 × 316 × 63 mm
    Material: PP (polypropylene)
    Small box size: 90 × 68 × 55 mm
    Accessories: small box × 14 (transparent × 2, yellow/blue/pink × 4 each)

    Belt Parts Box Features

    • With the freely detachable inner box, just the required items can be gathered and carried.
    • A belt clip is provided with the inner box for attachment on a waist belt.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat