(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-252-01 |
3-252-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner box combination | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,096.64 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 5 Day(s) | A Type x 2 pcs | Parts Case B-10AA | B-10-AA | 4962772010112 | 1 pc. | ||
฿ 1,098.19 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 5 Day(s) | A/C Type x 1 of each | Parts Case B-10AC | B-10-AC | 4962772012136 | 1 pc. |
Can freely make space by combining partitions and inner boxes. Reinforced specification of case body makes it extremely sturdy.
Part Number |
---|
3-252-01 |
3-252-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner box combination | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,096.64 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 5 Day(s) | A Type x 2 pcs | Parts Case B-10AA | B-10-AA | 4962772010112 | 1 pc. | ||
฿ 1,098.19 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 5 Day(s) | A/C Type x 1 of each | Parts Case B-10AC | B-10-AC | 4962772012136 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?