Folding Container 34.1 L To 52.7 L

Brand :
AS ONE

Caution

    Product Description

    Thin-type folding container is textured, which allows labels to be affixed and peeled off without leaving any residue.
    [Features]
    · Designed with an emphasis on height when folded, its height is up to 35% lower than that of conventional types, and can greatly reduce transport costs and storage space.
    · Can be stacked whether assembled or folded, so there is no worry of collapse.
    [Applications]
    · Can be used for delivery, storage, and management of products, parts and supplies.
    · Optimal for delivery of items that do not have a constant size or type.

    Container Stackable Whether Assembled Or Folded, With No Worry Of Collapse

    Part number: 1-5067-01 folding container 35.5 L

    Part: 1-5067-01
    Folding container 35.5 L

    Thin-Type Folding Container Specifications

    Part NumberProduct NameModel NumberOuter DimensionsInternal dimensions
    1-5067-01Folding container 35.5 LTR-O30B-TM530 × 366 × 221 mm493 × 335 × 207 mm
    1-5067-04Folding container 34.1 LTRC30B-TM530 × 366 × 232 mm493 × 335 × 207 mm
    1-5067-02Folding container 43.9 LTR-O40B-TM530 × 366 × 272 mm493 × 335 × 258 mm
    1-5067-05Folding container 42.5 LTRC40B-TM530 × 366 × 283 mm493 × 335 × 258 mm
    1-5067-03Folding container 52.7 LTR-O50B-TM530 × 366 × 325 mm493 × 335 × 311 mm
    1-5067-06Folding container 51.3 LTRC50B-TM530 × 366 × 336 mm493 × 335 × 311 mm

    Material: PP (polypropylene)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat