(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container with Draw Latch

Container with Draw Latch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-397-04

  • External Shape Width(mm)
    506
  • External Shape Depth(mm)
    345
  • External Height(mm)
    277
  • Capacity(L)
    35
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    460×305×255
  • Color Details
    Green
  • Manufacturer Product Name
    Container with Snap Lock, Type 36H, Green
  • Manufacturer Model Number
    36H Type
  • Features
    Since it is locked, it is also suitable for small-lot shipping.
  • Material/lid, main unit
    PP (Polypropylene)
  • Material/draw latch
    Bright Chromate Plating
  • 1 pc.
Part Number
5-397-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,460.74

CASES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    506
  • External Shape Depth(mm)
    345
  • External Height(mm)
    277
  • Capacity(L)
    35
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    460×305×255
  • Color Details
    Green
  • Manufacturer Product Name
    Container with Snap Lock, Type 36H, Green
  • Manufacturer Model Number
    36H Type
  • Features
    Since it is locked, it is also suitable for small-lot shipping.
  • Material/lid, main unit
    PP (Polypropylene)
  • Material/draw latch
    Bright Chromate Plating
  • 1 pc.

Product Description

Since it can be locked, it is also suitable for small-lot shipments.
Capacity (ℓ): 18.9·35·53.9

Specifications of 5-397-04

  • External Shape Width(mm)
    506
  • External Shape Depth(mm)
    345
  • External Height(mm)
    277
  • Capacity(L)
    35
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    460×305×255
  • Color Details
    Green
  • Manufacturer Product Name
    Container with Snap Lock, Type 36H, Green
  • Manufacturer Model Number
    36H Type
  • Features
    Since it is locked, it is also suitable for small-lot shipping.
  • Material/lid, main unit
    PP (Polypropylene)
  • Material/draw latch
    Bright Chromate Plating
  • 1 pc.
Part Number
5-397-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,460.74

CASES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1