Module Container

Caution
Product Description
Box-type container that fits neatly on medium and light load shelves.
[Features]
· Design consistent with JIS packaging module sizes.
· Blue and transparent colors available.
· Material: polypropylene (PP).
[Applications]
· For medium and light load shelves, etc.
Perfectly Sized Combination Container For Medium And Light Load Shelves

2 color variations available: blue and transparent.
Module Container Product Lineup
| Part Number | Model Number | Outer Dimensions (mm) | Effective Inner Dimensions (mm) | Color |
|---|---|---|---|---|
| 5-212-01 | PZ-0001 | 510 × 350 × 200 | 458 × 306 × 180 | Blue |
| 5-212-02 | PZ-0002 | 350 × 255 × 100 | 306 × 214 × 86 | Blue |
| 5-212-03 | PZ-0003 | 510 × 350 × 130 | 458 × 306 × 111 | Blue |
| 5-212-04 | PZ-1001 | Lid for PZ-0001/PZ-0003 | Lid for PZ-0001/PZ-0003 | Blue |
| 5-212-05 | PZ-1002 | Lid for PZ-0002 | Lid for PZ-0002 | Blue |
| 1-1647-01 | PZ-0001 | 510 × 350 × 200 | 458 × 306 × 180 | Transparent |
| 1-1647-02 | PZ-0002 | 350 × 255 × 100 | 306 × 214 × 86 | Transparent |
| 1-1647-03 | PZ-0003 | 510 × 350 × 130 | 458 × 306 × 111 | Transparent |
| 1-1647-04 | PZ-1001 | Lid for PZ-0001/PZ-0003 | Lid for PZ-0001/PZ-0003 | Transparent |
| 1-1647-05 | PZ-1002 | Lid for PZ-0002 | Lid for PZ-0002 | Transparent |
| 5-210-01 | PZ-0004 | 300 × 210 × 42 | 280 × 190 × 34 | Blue |
| 5-210-02 | PZ-0005 | 300 × 210 × 29 | 280 × 190 × 21 | Blue |
| 5-210-03 | PZ-0006 | 300 × 210 × 22.5 | 280 × 190 × 15 | Blue |
| 5-210-04 | PZ-0008 | 210 × 150 × 22.5 | 191 × 131 × 15 | Blue |
| 1-1648-01 | PZ-0004 | 300 × 210 × 42 | 280 × 190 × 34 | Transparent |
| 1-1648-02 | PZ-0005 | 300 × 210 × 29 | 280 × 190 × 21 | Transparent |
| 1-1648-03 | PZ-0006 | 300 × 210 × 22.5 | 280 × 190 × 15 | Transparent |
| 1-1648-04 | PZ-0008 | 210 × 150 × 22.5 | 191 × 131 × 15 | Transparent |
Outline Drawing And Dimensions For This Product
5-210-01/5-210-02/5-210-03

5-210-01/5-210-02/5-210-03 dimensional drawings.
| Code | a | b | c |
|---|---|---|---|
| -01 | 42 | 2 | 3.5 |
| -02 | 29 | 2 | 3.5 |
| -03 | 22.5 | 1.8 | 3 |
5-210-04

5-210-04 dimensional drawing.