Container Carrier 240 Type / 360 Type / 540 Type / 750 Type

Brand :
AS ONE

Caution

    Product Description

    Dolly cart for container transport.
    [Features]
    · Uses steel pipe coated with AAS resin having excellent weather resistance.
    [Applications]
    · Optimal for factories, workshops, warehouses, etc., as it can be used when transporting containers.

    Container Carrier Specifications

    External appearance

    External appearance

    • Material: AAS resin coat SPCC (steel pipe) thickness approx. 1 mm, Joint / reinforced ABS resin
    • Load resistance: approx. 100 kg
    • Caster: ø65 (diameter 65 mm) (with diagonal stopper × 2)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat