(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly-Tainer

Poly-Tainer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-1003-02

  • External Shape Width(mm)
    480
  • External Shape Depth(mm)
    360
  • External Height(mm)
    170
  • Capacity(L)
    21.5
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    410×310×150
  • Manufacturer Product Name
    Poly-Tainer PT-21
  • Manufacturer Model Number
    PT-21
  • Material/lid, main unit
    PP (Polypropylene)
  • Material/locking part
    POM (Polyacetal)
  • 1 pc.
Part Number
4-1003-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,500.42

CONTAINERS AND TRAYS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    480
  • External Shape Depth(mm)
    360
  • External Height(mm)
    170
  • Capacity(L)
    21.5
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    410×310×150
  • Manufacturer Product Name
    Poly-Tainer PT-21
  • Manufacturer Model Number
    PT-21
  • Material/lid, main unit
    PP (Polypropylene)
  • Material/locking part
    POM (Polyacetal)
  • 1 pc.

Product Description

Single action locking container.

Specifications of 4-1003-02

  • External Shape Width(mm)
    480
  • External Shape Depth(mm)
    360
  • External Height(mm)
    170
  • Capacity(L)
    21.5
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    410×310×150
  • Manufacturer Product Name
    Poly-Tainer PT-21
  • Manufacturer Model Number
    PT-21
  • Material/lid, main unit
    PP (Polypropylene)
  • Material/locking part
    POM (Polyacetal)
  • 1 pc.
Part Number
4-1003-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,500.42

CONTAINERS AND TRAYS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1