(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Label Container

Green Label Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-2782-06

  • External Shape Width(mm)
    526.5
  • External Shape Depth(mm)
    362.5
  • External Height(mm)
    23
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (100% recycled PP)
  • Other
    Option
  • Effective inside dimensions(mm)
    Cover for GL-531 (526.5x362.5x23)
  • Manufacturer Product Name
    Green Label Container Lid GL53
  • Manufacturer Model Number
    lid GL53
  • JAN Code
    4562166419424
  • Features
    Stackable up to 10 levels. the GL-321 type can be stacked onto GL-531 type. Suitable for 1,100 x 1,100 mm pallet. Easy transport and storage.
  • Material
    Recycled PP (Polypropylene)
  • 1 pc.
Part Number
1-2782-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 651.43

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    526.5
  • External Shape Depth(mm)
    362.5
  • External Height(mm)
    23
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (100% recycled PP)
  • Other
    Option
  • Effective inside dimensions(mm)
    Cover for GL-531 (526.5x362.5x23)
  • Manufacturer Product Name
    Green Label Container Lid GL53
  • Manufacturer Model Number
    lid GL53
  • JAN Code
    4562166419424
  • Features
    Stackable up to 10 levels. the GL-321 type can be stacked onto GL-531 type. Suitable for 1,100 x 1,100 mm pallet. Easy transport and storage.
  • Material
    Recycled PP (Polypropylene)
  • 1 pc.

Product Description

A new container in which ecology and economy stand side by side.
[Features]
· 100% recycled material made from household and business plastic waste.
· Stacking possible up to 10 levels and can stack with the GL-531 type.
· Supports 1,100 × 1,100 mm pallets, making transportation and storage simple.
[Applications]
· Optimal for transporting or storing products.

Specifications of 1-2782-06

  • External Shape Width(mm)
    526.5
  • External Shape Depth(mm)
    362.5
  • External Height(mm)
    23
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (100% recycled PP)
  • Other
    Option
  • Effective inside dimensions(mm)
    Cover for GL-531 (526.5x362.5x23)
  • Manufacturer Product Name
    Green Label Container Lid GL53
  • Manufacturer Model Number
    lid GL53
  • JAN Code
    4562166419424
  • Features
    Stackable up to 10 levels. the GL-321 type can be stacked onto GL-531 type. Suitable for 1,100 x 1,100 mm pallet. Easy transport and storage.
  • Material
    Recycled PP (Polypropylene)
  • 1 pc.
Part Number
1-2782-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 651.43

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Green Label Container Specifications

Stacking possible

Stacking possible

Part NumberProduct NameModel NumberOuter DimensionsInternal Dimensions
1-2782-01Green Label Container 8 LGL-321366 × 265 × 125 mm310.5 × 209.5 × 110 mm
1-2782-02Green Label Container 11 LGL-321. 5366 × 265 × 160 mm310.5 × 209.5 × 145 mm
1-2782-04Green Label Container 18 LGL-531530 × 366 × 125 mm474.5 × 310.5 × 110 mm
1-2782-05Green Label Container 24 LGL-531. 5530 × 366 × 160 mm474.5 × 310.5 × 145 mm
  • Product classification: container
  • Material: recycled PP (polypropylene)

Lid Specifications

External appearance

External appearance

1-2782-03

  • Material: recycled PP (polypropylene)
  • Model number: Lid GL32
  • Outer dimensions: 362.5 × 261.5 × 23 mm

1-2782-06

  • Material: recycled PP (polypropylene)
  • Model number: Lid GL53
  • Outer dimensions: 526.5 × 362.5 × 23 mm