(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

See-Through Color Container

See-Through Color Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1538-03

  • External Shape Width(mm)
    361
  • External Shape Depth(mm)
    272
  • External Height(mm)
    126
  • Capacity(L)
    9
  • Color
    Red
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    308×233×115
  • Color Details
    Red
  • Manufacturer Product Name
    Clear Color Container TSK-910R
  • Manufacturer Model Number
    TSK-910
  • JAN Code
    4989999017076
  • Features
    This product is translucent for easy content confirmation. Color separation can be employed in line with application. Items may be stacked.
  • 1 pc.
Part Number
1-1538-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 533.65

BOX TYPE CONTAINERS 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    361
  • External Shape Depth(mm)
    272
  • External Height(mm)
    126
  • Capacity(L)
    9
  • Color
    Red
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    308×233×115
  • Color Details
    Red
  • Manufacturer Product Name
    Clear Color Container TSK-910R
  • Manufacturer Model Number
    TSK-910
  • JAN Code
    4989999017076
  • Features
    This product is translucent for easy content confirmation. Color separation can be employed in line with application. Items may be stacked.
  • 1 pc.

Product Description

This product is translucent for easy content confirmation. Can be used appropriately for various applications according to color. Can be stacked.

Specifications of 1-1538-03

  • External Shape Width(mm)
    361
  • External Shape Depth(mm)
    272
  • External Height(mm)
    126
  • Capacity(L)
    9
  • Color
    Red
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimensions(mm)
    308×233×115
  • Color Details
    Red
  • Manufacturer Product Name
    Clear Color Container TSK-910R
  • Manufacturer Model Number
    TSK-910
  • JAN Code
    4989999017076
  • Features
    This product is translucent for easy content confirmation. Color separation can be employed in line with application. Items may be stacked.
  • 1 pc.
Part Number
1-1538-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 533.65

BOX TYPE CONTAINERS 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1