(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-085-01 |
4-085-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 2,494.57 |
INDUSTRIAL CLEANER | 1 Piece(s) | 8 Day(s) | Detergent White 7AL4 kg | 4987763100917 | 1 pc (4 kg) | ||
฿ 9,010.95 |
INDUSTRIAL CLEANER | 1 Piece(s) | 8 Day(s) | Detergent White 7AL 20 kg | 4987763100931 | 1 pc (20 kg) |
Ultrasonic washing machine, non-phosphorus. Non-foaming liquid type which is easy to rinse.
Part Number |
---|
4-085-01 |
4-085-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 2,494.57 |
INDUSTRIAL CLEANER | 1 Piece(s) | 8 Day(s) | Detergent White 7AL4 kg | 4987763100917 | 1 pc (4 kg) | ||
฿ 9,010.95 |
INDUSTRIAL CLEANER | 1 Piece(s) | 8 Day(s) | Detergent White 7AL 20 kg | 4987763100931 | 1 pc (20 kg) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?