(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-078-01 |
4-078-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 1,557.00 |
DETERGENTS/WAXES | 1 Piece(s) | 16 Day(s) | Clean Ace S 1 kg (Phosphorus-Free) | 1 pc (1 L) | ||
฿ 18,227.43 |
DETERGENTS/WAXES | 1 Piece(s) | 5 Day(s) | Clean Ace S 20 kg (Phosphorus-Free) | 1 pc (20 L) |
Does not contain substances that may contain environmental hormones. Shows cleaning effects simply by soaking test equipment. There are no concerns about waste water pollution with heavy metal ions. Can be diluted as desired (10 to 50 times) and is very economical as it can be used repeatedly. Peace of mind as it is nonflammable and does not generate gases when used.
Part Number |
---|
4-078-01 |
4-078-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 1,557.00 |
DETERGENTS/WAXES | 1 Piece(s) | 16 Day(s) | Clean Ace S 1 kg (Phosphorus-Free) | 1 pc (1 L) | ||
฿ 18,227.43 |
DETERGENTS/WAXES | 1 Piece(s) | 5 Day(s) | Clean Ace S 20 kg (Phosphorus-Free) | 1 pc (20 L) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?