(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Pressure Washer Discharge Pressure (MPa) 8.8

High Pressure Washer Discharge Pressure (MPa) 8.8

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2459-02

  • Product Type
    High pressure washing machine
  • Function
    Hot Water
  • Specifications
    Electric type
  • Size(mm)
    360X260X830
  • Weight(kg)
    6.8
  • Discharge Pressure(MPa)
    8.8
  • Maximum Temperature of Water Supply(°C)
    40
  • Power Supply
    AC100V 50/60Hz 1400W 
  • Power cord length(m)
    5
  • High Pressure Hose length(m)
    8
  • Manufacturer Product Name
    High pressure washing machine AJP-1620
  • Part Number
    AJP-1620
  • JAN Code
    4960673683916
  • Features
    The head pump has a high durability due to being made out of aluminum. Comes with a large handle and caster.
  • Accessory
    Gun / Barrier/Turbo Nozzle Lance x 1 Each / Detergent Spray Nozzle / Water Absorbing Connector / Hose (3 m) / One Touch Joint / Nozzle Cleaner Pin / Hose Clamp / High Pressure Hose (8 m) / Gun Hanger / Gun Holder
  • Amount of water(l/min)
    5.5
  • Amount Of Content
    1 unit
Part Number
1-2459-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,238.00

฿ 17,790.40

STEAM CLEANERS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    High pressure washing machine
  • Function
    Hot Water
  • Specifications
    Electric type
  • Size(mm)
    360X260X830
  • Weight(kg)
    6.8
  • Discharge Pressure(MPa)
    8.8
  • Maximum Temperature of Water Supply(°C)
    40
  • Power Supply
    AC100V 50/60Hz 1400W 
  • Power cord length(m)
    5
  • High Pressure Hose length(m)
    8
  • Manufacturer Product Name
    High pressure washing machine AJP-1620
  • Part Number
    AJP-1620
  • JAN Code
    4960673683916
  • Features
    The head pump has a high durability due to being made out of aluminum. Comes with a large handle and caster.
  • Accessory
    Gun / Barrier/Turbo Nozzle Lance x 1 Each / Detergent Spray Nozzle / Water Absorbing Connector / Hose (3 m) / One Touch Joint / Nozzle Cleaner Pin / Hose Clamp / High Pressure Hose (8 m) / Gun Hanger / Gun Holder
  • Amount of water(l/min)
    5.5
  • Amount Of Content
    1 unit

Specifications of 1-2459-02

  • Product Type
    High pressure washing machine
  • Function
    Hot Water
  • Specifications
    Electric type
  • Size(mm)
    360X260X830
  • Weight(kg)
    6.8
  • Discharge Pressure(MPa)
    8.8
  • Maximum Temperature of Water Supply(°C)
    40
  • Power Supply
    AC100V 50/60Hz 1400W 
  • Power cord length(m)
    5
  • High Pressure Hose length(m)
    8
  • Manufacturer Product Name
    High pressure washing machine AJP-1620
  • Part Number
    AJP-1620
  • JAN Code
    4960673683916
  • Features
    The head pump has a high durability due to being made out of aluminum. Comes with a large handle and caster.
  • Accessory
    Gun / Barrier/Turbo Nozzle Lance x 1 Each / Detergent Spray Nozzle / Water Absorbing Connector / Hose (3 m) / One Touch Joint / Nozzle Cleaner Pin / Hose Clamp / High Pressure Hose (8 m) / Gun Hanger / Gun Holder
  • Amount of water(l/min)
    5.5
  • Amount Of Content
    1 unit
Part Number
1-2459-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,238.00

฿ 17,790.40

STEAM CLEANERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1