High Pressure Washer Discharge Pressure (MPa) 8.5

Brand :
AS ONE
Caution
Product Description
High-Pressure Cleaning Machine, durable as head pump is made of aluminum.
[Features]
· Size (mm): 261 x 268 x 525
· Weight (kg): 6.2
· Max allowable pressure: 10 MPa
· Maximum discharge volume: 6.3l/min
· Max water Supply Temperature: 40℃
· Maximum discharge Water: 5.5l/min
· Power Supply: AC100V 50 /60Hz 1400 W
· Power Cord Lenght: 5m
· High Pressure Hose Lenght: 6m