(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Maintenance Sorbent

Maintenance Sorbent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7094-01

  • Product Type
    Roll
  • Application
    For Oil
  • Size(mm)
    127X15200
  • Shape
    Folded
  • Folded Absorption Amount(l/box)
    38
  • Manufacturer Product Name
    Folded M-FL550DD
  • Manufacturer Model Number
    M-FL550DD
  • Features
    This product can absorb oil mixed with water and water-soluble oil. Because it is perforated, it can be cut by hand.
  • Amount Of Content
    1 pc.
Part Number
6-7094-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,067.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Roll
  • Application
    For Oil
  • Size(mm)
    127X15200
  • Shape
    Folded
  • Folded Absorption Amount(l/box)
    38
  • Manufacturer Product Name
    Folded M-FL550DD
  • Manufacturer Model Number
    M-FL550DD
  • Features
    This product can absorb oil mixed with water and water-soluble oil. Because it is perforated, it can be cut by hand.
  • Amount Of Content
    1 pc.

Product Description

Effectively absorbs oil mixed with water or soluble oil. Because it is perforated, it can be cut by hand.

Specifications of 6-7094-01

  • Product Type
    Roll
  • Application
    For Oil
  • Size(mm)
    127X15200
  • Shape
    Folded
  • Folded Absorption Amount(l/box)
    38
  • Manufacturer Product Name
    Folded M-FL550DD
  • Manufacturer Model Number
    M-FL550DD
  • Features
    This product can absorb oil mixed with water and water-soluble oil. Because it is perforated, it can be cut by hand.
  • Amount Of Content
    1 pc.
Part Number
6-7094-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,067.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1