(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-7093-05 |
6-7093-06 |
8-5672-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Size (mm) |
Type | Manufacturer Product Name | Number Contained In Packet | Manufacturer Model Number | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,910.00 |
DRY WIPERS | 1 Pack(s) |
12 Pieces Per Package |
19 Day(s) | Tube | φ76X1200 | Boom | Oil Sorbent T-4 12 pcs/Box | 1 case (contains 12 pcs) | T-4 | Oleophilic and water repellent, it absorbs oil and organic solvents up to 10 times or more of its own weight (for PFL550DD, approximately 20 times), but absorbs almost no water. It demonstrates excellent effectiveness in disposal of oil leaks from machines in factories, and of oil floating on the water surface in drain ditches. | 1 case (12 pcs) | ||
฿ 8,625.00 |
DRY WIPERS | 1 Pack(s) |
16 Pieces Per Package |
19 Day(s) | Pillow | 177X380 | Pillow | Oil Sorbent T-30 16 pcs/Box | 1 case (contains 16 pcs) | T-30 | Oleophilic and water repellent, it absorbs oil and organic solvents up to 10 times or more of its own weight (for PFL550DD, approximately 20 times), but absorbs almost no water. It demonstrates excellent effectiveness in disposal of oil leaks from machines in factories, and of oil floating on the water surface in drain ditches. | 1 case (16 pcs) | ||
฿ 7,067.00 |
DRY WIPERS | 1 Piece(s) | - | 19 Day(s) | Roll | 127X15200 | Folded | Folded P-FL550DD | 1 Box (1 Roll) | P-FL550DD | Oleophilic and water repellent, it absorbs oil and organic solvents up to 10 times or more of its own weight (for PFL550DD, approximately 20 times), but absorbs almost no water. It demonstrates excellent effectiveness in disposal of oil leaks from machines in factories, and of oil floating on the water surface in drain ditches. This high performance product has been laminated on one side for greater strength. | 1 Roll |
[Features]
Due to its lipophilicity and water repellency, it absorbs oil and organic solvents more than 10 times its own weight, but hardly any water.
It is highly effective in treating oil leaks from machines in factories and oil that floats on the surface of water in drains, etc.
[Applications]
Excellent for oil removal around machines.
Part Number |
---|
6-7093-05 |
6-7093-06 |
8-5672-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Size (mm) |
Type | Manufacturer Product Name | Number Contained In Packet | Manufacturer Model Number | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,910.00 |
DRY WIPERS | 1 Pack(s) |
12 Pieces Per Package |
19 Day(s) | Tube | φ76X1200 | Boom | Oil Sorbent T-4 12 pcs/Box | 1 case (contains 12 pcs) | T-4 | Oleophilic and water repellent, it absorbs oil and organic solvents up to 10 times or more of its own weight (for PFL550DD, approximately 20 times), but absorbs almost no water. It demonstrates excellent effectiveness in disposal of oil leaks from machines in factories, and of oil floating on the water surface in drain ditches. | 1 case (12 pcs) | ||
฿ 8,625.00 |
DRY WIPERS | 1 Pack(s) |
16 Pieces Per Package |
19 Day(s) | Pillow | 177X380 | Pillow | Oil Sorbent T-30 16 pcs/Box | 1 case (contains 16 pcs) | T-30 | Oleophilic and water repellent, it absorbs oil and organic solvents up to 10 times or more of its own weight (for PFL550DD, approximately 20 times), but absorbs almost no water. It demonstrates excellent effectiveness in disposal of oil leaks from machines in factories, and of oil floating on the water surface in drain ditches. | 1 case (16 pcs) | ||
฿ 7,067.00 |
DRY WIPERS | 1 Piece(s) | - | 19 Day(s) | Roll | 127X15200 | Folded | Folded P-FL550DD | 1 Box (1 Roll) | P-FL550DD | Oleophilic and water repellent, it absorbs oil and organic solvents up to 10 times or more of its own weight (for PFL550DD, approximately 20 times), but absorbs almost no water. It demonstrates excellent effectiveness in disposal of oil leaks from machines in factories, and of oil floating on the water surface in drain ditches. This high performance product has been laminated on one side for greater strength. | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?