Absorber, PIG STAT-MAT Absorbent (Perforated)

Brand :
AS ONE

Caution

    Product Description

    Mat that floats on the surface of water and only absorbs oils such as oil, gasoline, kerosene and diesel.
    [Features]
    · This product repels water and absorbs only oil, so it is ideal for outdoor liquid cleaning work.
    · Safely absorbs volatile solvents and liquids.
    · The packaging has also been treated to prevent static electricity, so static electricity will not build up during transportation or storage.
    · The equally spaced bonding points allow a large volume of liquid to be quickly absorbed.
    · Can be easily cut using the perforations, scissors or cutters, reducing waste.
    · Excellent oil retention, quick absorbency, and can be easily recovered.
    [Applications]
    · Useful for absorbing jet fuel and other flammable liquids.

    PIG STAT-MAT Absorbent Details

    PIG STAT-MAT Absorbent: Related images

    PIG STAT-MAT Absorbent image

    Common specifications

    • Material: PP (polypropylene)

    1-8085-01 specifications

    • Size: 380 × 510 mm
    • Mass: 4.5 kg/box
    • Absorbency: approx. 41.8 L/box

    1-8085-02 specifications

    • Size: 380 × 510 mm
    • Mass: 8.6 kg/box
    • Absorbency: approx. 83.6 L/box

    1-8085-03 specifications

    • Size: 380 × 510 mm
    • Mass: 8.6 kg/box
    • Absorbency: approx. 83.6 L/box

    Development Background

     

    We received a lot of correspondence asking for products which safely adsorb highly flammable fuel, so this product was developed.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Absorber, PIG STAT-MAT Absorbent (Perforated) | AS ONE | MISUMI Thailand