PIG Spill Response Bag

Brand :
AS ONE

Caution

    Product Description

    Contains an oil and liquid absorbing agent in a bag. For handling small spills.
    [Features]
    · PIG absorbents for absorbing oil, coolant water, solvents, water, etc.
    · Durable water-resistant bag.
    · The bag is a bright safety yellow color that stands out.
    · With a convenient handle for holding or for hanging the bag on a wall.
    · The lid of the bag uses Magic Tape, so it can be easily opened and closed.
    [Applications]
    · Convenient for carrying around, can also be placed into a truck.
    · For quickly dealing with small-volume leaks.

    PIG Spill Response Bag Details

    PIG Spill Response Bag image

    PIG Spill Response Bag image

    Common specifications

    • Size: 500 × 165 × 530 mm
    • <Disposal bag specifications>
    • Material: PE (polyethylene)
    • <Vinyl bag specifications>
    • Material: vinyl-laminated nylon

    1-9270-01 specifications

    • Mass: approx. 6 kg
    • Set content: PIG BLUE Absorbent Sock 4048 × 4 pcs., PIG Universal Mat MAT203A × 28 pcs., Disposal Bag (With Clamp) × 5 pcs., Vinyl Bag × 1 pc.
    • <PIG BLUE Absorbent Sock 4048 specifications>
    • Material: outer / PP (polypropylene), inner / vermiculite, size: ø80 × 1,220 mm, absorbency: approx. 2.8 L/pc.
    • <PIG Universal Mat MAT203A>
    • Material: PP (polypropylene), size: 380 × 510 mm, absorbency: approx. 836 mL/pc.

    1-9270-02 specifications

    • Mass: approx. 5 kg
    • Set content: PIG HazMat Chemical Absorbent Sock 124CR × 4 pcs., PIG HazMat Mat Pad MAT301A × 28 pcs., Disposal Bag (With Clamp) × 5 pcs., Vinyl Bag × 1 pc.
    • <PIG HazMat Chemical Absorbent Sock 124CR specifications>
    • Material: PP (polypropylene), size: ø80 × 1,170 mm, absorbency: approx. 3 L/pc.
    • <PIG HazMat Mat Pad MAT301A specifications>
    • Material: PP (polypropylene), size: 380 × 510 mm, absorbency: approx. 836 mL/pc.

    Development Background

     

    By developing a leak response kit that's easy to carry and can be stored in a truck, leaks can be responded to not just in factories, but in a variety of other places.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat