(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Absorber, Lab Spill Kit

Absorber, Lab Spill Kit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-1082-01

  • Product Type
    Absorber Kit
  • Application
    For dangerous liquid
  • Size(mm)
    -
  • Type
    Complete Set
  • Manufacturer Product Name
    Lab Spill Kit Set
  • Number Contained In Packet
    -
  • Manufacturer Model Number
    Lab Spill Kit
  • JAN Code
    4560111748346
  • Features
    A liquid leakage emergency set which swiftly absorbs various hazardous liquids. A convenient container for storage and collection is included. Since it is inactive against acid, alkali, and organic solvent, you can use with a feeling of security.
  • Content
    Universal Sorbent (Absorbing Material for Hazardous Liquids) P-110: 10 pcs, P-200: 2 pcs, P-300: 4 pcs, Polyethylene Bag: 1 pc, Clamping Band: 1 pc
  • HDPE Sealed Tank Outer Diameter(mm)
    φ302X393
  • HDPE Sealed Tank Capacity(l)
    20
  • HDPE Sealed Tank Material
    HDPE (High Density Polyethylene)
  • Amount Of Content
    1 Set
Part Number
8-1082-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,274.88

ABSORBENTS KIT 1 Piece(s) 5 Day(s) 1 Set

Basic Specifications

  • Product Type
    Absorber Kit
  • Application
    For dangerous liquid
  • Size(mm)
    -
  • Type
    Complete Set
  • Manufacturer Product Name
    Lab Spill Kit Set
  • Number Contained In Packet
    -
  • Manufacturer Model Number
    Lab Spill Kit
  • JAN Code
    4560111748346
  • Features
    A liquid leakage emergency set which swiftly absorbs various hazardous liquids. A convenient container for storage and collection is included. Since it is inactive against acid, alkali, and organic solvent, you can use with a feeling of security.
  • Content
    Universal Sorbent (Absorbing Material for Hazardous Liquids) P-110: 10 pcs, P-200: 2 pcs, P-300: 4 pcs, Polyethylene Bag: 1 pc, Clamping Band: 1 pc
  • HDPE Sealed Tank Outer Diameter(mm)
    φ302X393
  • HDPE Sealed Tank Capacity(l)
    20
  • HDPE Sealed Tank Material
    HDPE (High Density Polyethylene)
  • Amount Of Content
    1 Set

Product Description

A liquid leakage emergency set which swiftly absorbs various hazardous liquids. Since it is inert with acids, alkalis, and organic solvents, use with peace of mind is possible.

Specifications of 8-1082-01

  • Product Type
    Absorber Kit
  • Application
    For dangerous liquid
  • Size(mm)
    -
  • Type
    Complete Set
  • Manufacturer Product Name
    Lab Spill Kit Set
  • Number Contained In Packet
    -
  • Manufacturer Model Number
    Lab Spill Kit
  • JAN Code
    4560111748346
  • Features
    A liquid leakage emergency set which swiftly absorbs various hazardous liquids. A convenient container for storage and collection is included. Since it is inactive against acid, alkali, and organic solvent, you can use with a feeling of security.
  • Content
    Universal Sorbent (Absorbing Material for Hazardous Liquids) P-110: 10 pcs, P-200: 2 pcs, P-300: 4 pcs, Polyethylene Bag: 1 pc, Clamping Band: 1 pc
  • HDPE Sealed Tank Outer Diameter(mm)
    φ302X393
  • HDPE Sealed Tank Capacity(l)
    20
  • HDPE Sealed Tank Material
    HDPE (High Density Polyethylene)
  • Amount Of Content
    1 Set
Part Number
8-1082-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,274.88

ABSORBENTS KIT 1 Piece(s) 5 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1