(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Clean Sheet

Absorber, Clean Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-5320-22

  • Product Type
    Sheet
  • Size(mm)
    500X600
  • Details Type
    Water-Absorbing Type
  • Manufacturer Product Name
    Clean Sheet 506
  • Number Contained In Packet
    1 Bag (50 Sheets)
  • Manufacturer Model Number
    506
  • JAN Code
    4580110243130
  • Material
    Front surface: rayon non-woven fabric, Back surface: polyethylene film
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
7-5320-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,437.00

CLOTHS FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

22 Day(s) 1 Pack (50 pcs)

Basic Specifications

  • Product Type
    Sheet
  • Size(mm)
    500X600
  • Details Type
    Water-Absorbing Type
  • Manufacturer Product Name
    Clean Sheet 506
  • Number Contained In Packet
    1 Bag (50 Sheets)
  • Manufacturer Model Number
    506
  • JAN Code
    4580110243130
  • Material
    Front surface: rayon non-woven fabric, Back surface: polyethylene film
  • Amount Of Content
    1 Pack (50 pcs)

Product Description

[Features]
Water-absorbent clean sheet (100 pcs. included) with a non-woven rayon surface and a polyethylene on the reverse side.
The surface absorbs water, but the reverse side is waterproof.

Specifications of 7-5320-22

  • Product Type
    Sheet
  • Size(mm)
    500X600
  • Details Type
    Water-Absorbing Type
  • Manufacturer Product Name
    Clean Sheet 506
  • Number Contained In Packet
    1 Bag (50 Sheets)
  • Manufacturer Model Number
    506
  • JAN Code
    4580110243130
  • Material
    Front surface: rayon non-woven fabric, Back surface: polyethylene film
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
7-5320-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,437.00

CLOTHS FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

22 Day(s) 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1