(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Solvent Sheet

Absorber, Oil Solvent Sheet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-076-01

  • Product Type
    Sheet
  • Application
    For solvent
  • Size(mm)
    430X480
  • Weight
    45 g/sheet
  • Absorption
    About 20 times its own weight
  • Manufacturer Product Name
    Oil Absorption Mat HP-566, 100 pcs
  • Number Contained In Packet
    1 Bag (100 Sheets)
  • Manufacturer Model Number
    HP-556
  • Features
    Antistatic treated. Absorption speed is fast, high absorption capacity. Absorbs flammable oil (gasoline / jet fuel) and organic solvents reliably and quickly. Excellent resistance to flammable organic solvents. It absorbs very little water. Absorbent itself can be incinerated.
  • Material
    PP (Polypropylene) 75%, Polyester 24%
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
4-076-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,005.00

฿ 10,404.00

DRY WIPERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For solvent
  • Size(mm)
    430X480
  • Weight
    45 g/sheet
  • Absorption
    About 20 times its own weight
  • Manufacturer Product Name
    Oil Absorption Mat HP-566, 100 pcs
  • Number Contained In Packet
    1 Bag (100 Sheets)
  • Manufacturer Model Number
    HP-556
  • Features
    Antistatic treated. Absorption speed is fast, high absorption capacity. Absorbs flammable oil (gasoline / jet fuel) and organic solvents reliably and quickly. Excellent resistance to flammable organic solvents. It absorbs very little water. Absorbent itself can be incinerated.
  • Material
    PP (Polypropylene) 75%, Polyester 24%
  • Amount Of Content
    1 Pack (100 pcs)

Product Description

Antistatic treated. Fast absorption speed and high absorption capacity. Absorbs flammable oil (gasoline / jet fuel) and organic solvents reliably and quickly. Excellent resistance to flammable organic solvents. Absorbs hardly any water. Absorbent material itself can be incinerated.

Specifications of 4-076-01

  • Product Type
    Sheet
  • Application
    For solvent
  • Size(mm)
    430X480
  • Weight
    45 g/sheet
  • Absorption
    About 20 times its own weight
  • Manufacturer Product Name
    Oil Absorption Mat HP-566, 100 pcs
  • Number Contained In Packet
    1 Bag (100 Sheets)
  • Manufacturer Model Number
    HP-556
  • Features
    Antistatic treated. Absorption speed is fast, high absorption capacity. Absorbs flammable oil (gasoline / jet fuel) and organic solvents reliably and quickly. Excellent resistance to flammable organic solvents. It absorbs very little water. Absorbent itself can be incinerated.
  • Material
    PP (Polypropylene) 75%, Polyester 24%
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
4-076-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,005.00

฿ 10,404.00

DRY WIPERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1