(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Catcher Sheet Type 650X650 mm

Absorber, Oil Catcher Sheet Type 650X650 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-1034-01

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Size(mm)
    650X650X4t
  • Manufacturer Product Name
    Oil Catcher K-65 100 pcs
  • Number Contained In Packet
    1 Box (100 Sheets)
  • Manufacturer Model Number
    K-65
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight, which is more than 3 times higher than the existing chemicals. Mainly constituting of natural fibers, there is no generation of poisonous gases when incinerated. Demonstrates outstanding adsorption efficacy for oils mixed in water. Since it does not respond to water, it can be easily collected as it rises to the surface even after absorbing oil.
  • Material
    Natural Fibers
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
7-1034-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,502.00

฿ 13,201.60

DRY WIPERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Size(mm)
    650X650X4t
  • Manufacturer Product Name
    Oil Catcher K-65 100 pcs
  • Number Contained In Packet
    1 Box (100 Sheets)
  • Manufacturer Model Number
    K-65
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight, which is more than 3 times higher than the existing chemicals. Mainly constituting of natural fibers, there is no generation of poisonous gases when incinerated. Demonstrates outstanding adsorption efficacy for oils mixed in water. Since it does not respond to water, it can be easily collected as it rises to the surface even after absorbing oil.
  • Material
    Natural Fibers
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Can adsorb mineral oils and animal/vegetable oils of at least 30 times its own weight, tripling the capacity compared to conventional chemical products. Mainly constituting of natural fibers, there is no generation of poisonous gases when incinerated. Demonstrates outstanding performance in absorbing oil mixed into water. Since it is inactive with regard to moisture, it floats on the oil surface after absorbing oil, making it easy to collect.

Specifications of 7-1034-01

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Size(mm)
    650X650X4t
  • Manufacturer Product Name
    Oil Catcher K-65 100 pcs
  • Number Contained In Packet
    1 Box (100 Sheets)
  • Manufacturer Model Number
    K-65
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight, which is more than 3 times higher than the existing chemicals. Mainly constituting of natural fibers, there is no generation of poisonous gases when incinerated. Demonstrates outstanding adsorption efficacy for oils mixed in water. Since it does not respond to water, it can be easily collected as it rises to the surface even after absorbing oil.
  • Material
    Natural Fibers
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
7-1034-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,502.00

฿ 13,201.60

DRY WIPERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1