Stainless Steel Bucket

Caution
Product Description
Bucket with spout, made entirely from stainless steel, ideal for pharmaceutical and chemical work.
[Features]
· Bucket made entirely from stainless steel, ideal for pharmaceutical and chemical work.
· Has a pouring spout, making it convenient to pour from and empty.
· Material: stainless steel (SUS304).
· Also available in a sanitary specification.
[Applications]
· Has a pouring spout, making it convenient to pour from and empty.
Stainless Steel Bucket Specifications
| Part Number | Capacity (L) | Top (Bottom) × Height (mm) |
|---|---|---|
| 5-192-01 | 10 | 270 (240) × 275 |
| 5-192-02 | 15 | 290 (240) × 315 |
| 5-192-03 | 20 | 310 (285) × 360 |
| 5-192-04 | Lid for 10 L | Lid for 10 L |
| 5-192-05 | Lid for 15 L | Lid for 15 L |
| 5-192-06 | Lid for 20 L | Lid for 20 L |
Stainless Steel Bucket Size

Dimensional outline drawing from above.

Dimensional outline drawing from the side.
Unit: mm
| Part Number | a | b | c | d | e |
|---|---|---|---|---|---|
| -01 | 40 | 90 | ø275 | 273 | ø244 |
| -02 | 30 | 100 | ø300 | 312 | ø244 |
| -03 | 45 | 105 | ø320 | 360 | ø290 |