(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silver Wiper U

Silver Wiper U

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-5639-11

  • Product Type
    Other
  • sponge type
    Without Abrasive Particles
  • Color
    Green
  • Specifications
    Spare sponge
  • Width(mm)
    180
  • JAN Code
    4903180338757
  • Manufacturer Product Name
    Silver Wiper, U Spare
  • Sponge material
    Cellulose
  • Amount Of Content
    1 pc.
Part Number
7-5639-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 870.32

฿ 376.41

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Other
  • sponge type
    Without Abrasive Particles
  • Color
    Green
  • Specifications
    Spare sponge
  • Width(mm)
    180
  • JAN Code
    4903180338757
  • Manufacturer Product Name
    Silver Wiper, U Spare
  • Sponge material
    Cellulose
  • Amount Of Content
    1 pc.

Product Description

Silver Wiper U spare.
Specifications: Spare sponge
Sponge material: Cellulose

Specifications of 7-5639-11

  • Product Type
    Other
  • sponge type
    Without Abrasive Particles
  • Color
    Green
  • Specifications
    Spare sponge
  • Width(mm)
    180
  • JAN Code
    4903180338757
  • Manufacturer Product Name
    Silver Wiper, U Spare
  • Sponge material
    Cellulose
  • Amount Of Content
    1 pc.
Part Number
7-5639-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 870.32

฿ 376.41

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1