(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush, Total Length (mm) 140

Brush, Total Length (mm) 140

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-9659-01

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Overall Length(mm)
    140
  • Width(mm)
    65
  • Hair length(mm)
    35
  • JAN Code
    0085404105452
  • Manufacturer Product Name
    Brush (Viking) 40521 White
  • Part Number
    40,521 White
  • Brush Material
    Polyester
  • Handle material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
6-9659-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 835.00

HAND BRUSHES 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Overall Length(mm)
    140
  • Width(mm)
    65
  • Hair length(mm)
    35
  • JAN Code
    0085404105452
  • Manufacturer Product Name
    Brush (Viking) 40521 White
  • Part Number
    40,521 White
  • Brush Material
    Polyester
  • Handle material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Specifications of 6-9659-01

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Overall Length(mm)
    140
  • Width(mm)
    65
  • Hair length(mm)
    35
  • JAN Code
    0085404105452
  • Manufacturer Product Name
    Brush (Viking) 40521 White
  • Part Number
    40,521 White
  • Brush Material
    Polyester
  • Handle material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
6-9659-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 835.00

HAND BRUSHES 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1